IESNA:LM-63-2002
[TEST]P1070065
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D725U830-4F0-1E-UDD-SVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2954
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 33
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
205.5 206.2 201.4 193.2 186.7 179.4 167.4 154.5 145.6 136.1
121 106.7 97.2 88.4 74.3 59.6 50 40.5 27.5 19.7
16.4 14.8 11.9 9.5 8.2 6.9 5.3 3.9 3.3 2.6
2.1 1.6 1.2 0.9 0.4 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
205.5 205.5 201.4 193.8 187.9 181 169 156.1 147.2 138
123.4 108.9 100 90.2 75.9 61.7 52.5 43.6 31.5 21.4
16.8 13.9 11.1 8.7 7.4 6.4 4.5 3.5 2.9 2.5
1.7 1.2 0.8 0.5 0.4 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
205.5 203.9 200.6 194.7 189.1 182.9 172.3 159.5 151 140.8
125.5 110.3 100.1 90.6 76.7 64.5 56.6 48.4 37.7 28.1
22.2 17.2 10.7 7.4 5.7 4.8 3.3 2.4 2.1 1.7
1.2 0.8 0.8 0.5 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
205.5 205.5 203.9 199.6 195.7 189.8 180.2 166.6 156.8 147
131.8 116.8 107.6 98.4 84.7 71.8 62.9 54.7 42.8 32.1
25.5 19.5 11.4 5.4 4.1 3.4 2.9 2 1.6 1.3
1.2 0.7 0.4 0.4 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
205.5 205.2 203.5 200.2 196.9 192 183 169.8 160 151.8
137.4 123.7 114.9 105.3 91.5 78.4 68.9 61.4 47.6 35
27.1 19.2 8.2 5.1 4.1 3.4 2.5 2 1.6 1.3
0.8 0.7 0.4 0.4 0 0.1 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
205.5 205.5 203.9 199.6 195.7 189.8 180.2 166.6 156.8 147
131.8 116.8 107.6 98.4 84.7 71.8 62.9 54.7 42.8 32.1
25.5 19.5 11.4 5.4 4.1 3.4 2.9 2 1.6 1.3
1.2 0.7 0.4 0.4 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
205.5 203.9 200.6 194.7 189.1 182.9 172.3 159.5 151 140.8
125.5 110.3 100.1 90.6 76.7 64.5 56.6 48.4 37.7 28.1
22.2 17.2 10.7 7.4 5.7 4.8 3.3 2.4 2.1 1.7
1.2 0.8 0.8 0.5 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
205.5 205.5 201.4 193.8 187.9 181 169 156.1 147.2 138
123.4 108.9 100 90.2 75.9 61.7 52.5 43.6 31.5 21.4
16.8 13.9 11.1 8.7 7.4 6.4 4.5 3.5 2.9 2.5
1.7 1.2 0.8 0.5 0.4 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
205.5 206.2 201.4 193.2 186.7 179.4 167.4 154.5 145.6 136.1
121 106.7 97.2 88.4 74.3 59.6 50 40.5 27.5 19.7
16.4 14.8 11.9 9.5 8.2 6.9 5.3 3.9 3.3 2.6
2.1 1.6 1.2 0.9 0.4 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
205.5 205.5 201.4 193.8 187.9 181 169 156.1 147.2 138
123.4 108.9 100 90.2 75.9 61.7 52.5 43.6 31.5 21.4
16.8 13.9 11.1 8.7 7.4 6.4 4.5 3.5 2.9 2.5
1.7 1.2 0.8 0.5 0.4 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
205.5 203.9 200.6 194.7 189.1 182.9 172.3 159.5 151 140.8
125.5 110.3 100.1 90.6 76.7 64.5 56.6 48.4 37.7 28.1
22.2 17.2 10.7 7.4 5.7 4.8 3.3 2.4 2.1 1.7
1.2 0.8 0.8 0.5 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
205.5 205.5 203.9 199.6 195.7 189.8 180.2 166.6 156.8 147
131.8 116.8 107.6 98.4 84.7 71.8 62.9 54.7 42.8 32.1
25.5 19.5 11.4 5.4 4.1 3.4 2.9 2 1.6 1.3
1.2 0.7 0.4 0.4 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
205.5 205.2 203.5 200.2 196.9 192 183 169.8 160 151.8
137.4 123.7 114.9 105.3 91.5 78.4 68.9 61.4 47.6 35
27.1 19.2 8.2 5.1 4.1 3.4 2.5 2 1.6 1.3
0.8 0.7 0.4 0.4 0 0.1 0.7 13.6 43.8 87
119.3 154.9 205 262 298.7 333.2 387.7 436.4 472 502.2
548.2 589.8 616.2 643.2 678.3 713.7 736.9 756.4 786.8 813.4
830.7 845.2 866.4 883 892.7 901.3 912.9 921.5 926.4 929.6
933.8 934.5 931.8
205.5 205.5 203.9 199.6 195.7 189.8 180.2 166.6 156.8 147
131.8 116.8 107.6 98.4 84.7 71.8 62.9 54.7 42.8 32.1
25.5 19.5 11.4 5.4 4.1 3.4 2.9 2 1.6 1.3
1.2 0.7 0.4 0.4 0 1.6 7.9 13 22.1 25.7
29 135.8 224.7 278 312.5 345.5 398.9 448.9 481.9 512.6
556.7 599.3 626.8 652.2 688.8 721.1 742.2 761.1 786.2 810.9
826 840.1 860.5 878 888.7 897.4 909 917.6 922.4 925.7
929.2 930.8 931.8
205.5 203.9 200.6 194.7 189.1 182.9 172.3 159.5 151 140.8
125.5 110.3 100.1 90.6 76.7 64.5 56.6 48.4 37.7 28.1
22.2 17.2 10.7 7.4 5.7 4.8 3.3 2.4 2.1 1.7
1.2 0.8 0.8 0.5 0 2.7 13.5 15.6 26.3 35.2
38.4 39.5 41.1 57.6 118 297.6 416 460.8 494.2 526
569.7 609.1 634.5 659.8 695.1 728.2 749.7 769.7 797.6 822.2
836.7 850.2 868.4 883.5 892.7 900.8 910.9 919.4 923.7 926.9
930.4 931.2 931.8
205.5 205.5 201.4 193.8 187.9 181 169 156.1 147.2 138
123.4 108.9 100 90.2 75.9 61.7 52.5 43.6 31.5 21.4
16.8 13.9 11.1 8.7 7.4 6.4 4.5 3.5 2.9 2.5
1.7 1.2 0.8 0.5 0.4 3.4 16.9 17.4 29.7 37.9
43.9 46.6 48.6 50.1 50.6 51.7 102.8 381.7 500.3 530.5
574.5 616 641.9 666.1 701.8 734.7 755.7 775.2 802.3 825.6
840.7 854.2 872.3 888 896.6 905.2 915.5 924 928.3 931.5
935 934.9 931.8
205.5 206.2 201.4 193.2 186.7 179.4 167.4 154.5 145.6 136.1
121 106.7 97.2 88.4 74.3 59.6 50 40.5 27.5 19.7
16.4 14.8 11.9 9.5 8.2 6.9 5.3 3.9 3.3 2.6
2.1 1.6 1.2 0.9 0.4 3.6 18.2 18.2 29 38.7
45.2 48.4 51.2 52.7 53.3 53.8 55.3 225.7 411.3 513.2
576.5 616.4 641.2 665.5 700.5 732.5 752.4 771.9 799 822.8
837.4 849.8 867.1 882.8 892 899.6 910.9 918 922.3 925.6
928.4 930.2 931.8
